How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 8.5 |
| AE2: | 0.57 | LQ1: | 6.75 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.438 |
| BD: | 9 | AF: | 0.25 |
| LL: | 2.95 in | BE1: | 0.5 in |
| H: | 0.53 in | G: | 2.87 |
| BF: | 0.53 | AA: | 12.06 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | P: | 3.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio Range: | 80:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

