How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE1: | 0.5 in |
| T: | 1.438 | BF: | 0.53 |
| V: | 2.51 in | I: | 5.02 in |
| AE2: | 0.57 | P: | 3.51 in |
| G: | 2.87 | LQ1: | 6.75 in |
| AJ: | 7.25 | AG: | 6.31 |
| H: | 0.53 in | AB: | 5.57 |
| D: | 4.19 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BD: | 9 | AA: | 12.06 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

