How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| AF: | 0.25 | BE1: | 0.5 in |
| G: | 2.87 | BD: | 9 |
| D: | 4.19 | LQ1: | 6.75 in |
| BF: | 0.53 | LL: | 2.95 in |
| V: | 2.51 in | AG: | 6.31 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | P: | 3.51 in |
| T: | 1.438 | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Bore Code: | 23 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

