How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BE: | 0.38 in |
| LQ: | 5.88 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 5.88 |
| AK: | 4.5 | AA: | 12.06 |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | AJ: | 5.88 |
| V: | 2.51 in | T: | 1.438 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 175 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

