How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.87 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 12.06 |
| P: | 3.51 in | AG: | 6.31 |
| LQ: | 5.88 in | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.438 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AJ: | 5.88 | AF: | 0.25 |
| I: | 5.02 in | D: | 4.19 |
| BD: | 5.88 | AE2: | 0.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 23 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Output RPM: | 175 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

