How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 4.5 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| T: | 1.438 | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.19 |
| AA: | 12.06 | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| LQ: | 5.88 in | G: | 2.87 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

