How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.95 in |
| T: | 1.438 | G: | 2.87 |
| AE2: | 0.57 | BF: | 0.41 |
| AF: | 0.25 | D: | 4.19 |
| AG: | 6.31 | P: | 3.51 in |
| LQ: | 5.88 in | AB: | 5.57 |
| I: | 5.02 in | H: | 0.53 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

