How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AG: | 6.31 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | BD: | 5.88 |
| I: | 5.02 in | BE: | 0.38 in |
| V: | 2.51 in | P: | 3.51 in |
| AF: | 0.25 | D: | 4.19 |
| G: | 2.87 | AB: | 5.57 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.438 |
| H: | 0.53 in | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Bore Code: | 23 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

