How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LL: | 2.95 in |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 12.06 | AE2: | 0.57 |
| I: | 5.02 in | BE: | 0.38 in |
| AB: | 5.57 | P: | 3.51 in |
| LQ: | 5.88 in | T: | 1.438 |
| D: | 4.19 | BF: | 0.41 |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Model Code: | 32YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

