How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE: | 0.38 in |
| BD: | 5.88 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | AA: | 12.06 |
| G: | 2.87 | I: | 5.02 in |
| P: | 3.51 in | AE2: | 0.57 |
| AK: | 4.5 | T: | 1.438 |
| AG: | 6.31 | AB: | 5.57 |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

