How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.41 |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | V: | 2.51 in |
| LL: | 2.95 in | BE: | 0.38 in |
| AK: | 4.5 | I: | 5.02 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| LQ: | 5.88 in | T: | 1.438 |
| AE2: | 0.57 | AG: | 6.31 |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 9.14 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

