How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| AK: | 4.5 | LQ: | 5.88 in |
| BE: | 0.38 in | AB: | 5.57 |
| AA: | 12.06 | AE2: | 0.57 |
| T: | 1.438 | P: | 3.51 in |
| I: | 5.02 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 9.14 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 339 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

