How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BD: | 5.88 | T: | 1.438 |
| AG: | 6.31 | AK: | 4.5 |
| D: | 4.19 | I: | 5.02 in |
| AA: | 12.06 | AJ: | 5.88 |
| AB: | 5.57 | V: | 2.51 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| BF: | 0.41 | G: | 2.87 |
Technical Specifications
| Ratio: | 5:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

