How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| V: | 2.51 in | AJ: | 5.88 |
| P: | 3.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.25 | BF: | 0.41 |
| LQ: | 5.88 in | D: | 4.19 |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.438 | LL: | 2.95 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YF-2 | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.91 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

