How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.438 |
| I: | 5.02 in | AE2: | 0.57 |
| BD: | 5.88 | G: | 2.87 |
| LL: | 2.95 in | V: | 2.51 in |
| AJ: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AK: | 4.5 |
| AB: | 5.57 | H: | 0.53 in |
| BF: | 0.41 | LQ: | 5.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.91 |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

