How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.19 |
| AG: | 6.31 | AJ: | 5.88 |
| G: | 2.87 | T: | 1.438 |
| AF: | 0.25 | LQ: | 5.88 in |
| P: | 3.51 in | BE: | 0.38 in |
| V: | 2.51 in | AA: | 12.06 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| AB: | 5.57 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 60:1 |
| Model Code: | 32YF | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.57 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

