How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | AG: | 6.31 |
| T: | 1.438 | AB: | 5.57 |
| D: | 4.19 | LQ: | 5.88 in |
| G: | 2.87 | BE: | 0.38 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 3.51 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 23 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.57 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

