How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | T: | 1.438 |
| P: | 3.51 in | BE: | 0.38 in |
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 5.88 in | AA: | 12.06 |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | AK: | 4.5 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.84 |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

