How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | I: | 5.02 in |
| V: | 2.51 in | T: | 1.438 |
| BE: | 0.38 in | AB: | 5.57 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| D: | 4.19 | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| G: | 2.87 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 6.31 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 7.84 | Output RPM: | 233 |
| Series Code: | OE | Bore Code: | 23 |
| Ratio: | 7.5:1 | Model Code: | 32YF |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

