How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| T: | 1.438 | BD: | 5.88 |
| AK: | 4.5 | D: | 4.19 |
| AA: | 12.06 | BE: | 0.38 in |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AF: | 0.25 |
| AB: | 5.57 | LL: | 2.95 in |
| LQ: | 5.88 in | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 3.25 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Model Code: | 32YF |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

