How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AB: | 5.57 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 6.31 | AE2: | 0.57 |
| H: | 0.53 in | LL: | 2.95 in |
| AA: | 12.06 | D: | 4.19 |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

