How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.51 in |
| BD: | 5.88 | AE2: | 0.57 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.5 |
| LQ: | 5.88 in | AF: | 0.25 |
| BE: | 0.38 in | AA: | 12.06 |
| AB: | 5.57 | LL: | 2.95 in |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Bore Code: | 24 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

