How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
| LQ: | 5.88 in | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | AF: | 0.25 |
| T: | 1.5 | V: | 2.51 in |
| AG: | 6.31 | BD: | 5.88 |
Technical Specifications
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

