How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | AA: | 12.06 |
| T: | 1.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 5.02 in | BD: | 5.88 |
| P: | 3.51 in | LL: | 2.95 in |
| AE2: | 0.57 | LQ: | 5.88 in |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Bore Code: | 24 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.28 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

