How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | LQ: | 5.88 in |
| LL: | 2.95 in | AE2: | 0.57 |
| D: | 4.19 | AG: | 6.31 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | T: | 1.5 |
| BF: | 0.41 | AF: | 0.25 |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

