How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| AK: | 4.5 | T: | 1.5 |
| G: | 2.87 | V: | 2.51 in |
| BD: | 5.88 | AF: | 0.25 |
| AJ: | 5.88 | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| AA: | 12.06 | LQ: | 5.88 in |
| AE2: | 0.57 | AG: | 6.31 |
| BF: | 0.41 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Output RPM: | 70 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

