How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AK: | 4.5 |
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | G: | 2.87 |
| BD: | 5.88 | LL: | 2.95 in |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | BF: | 0.41 |
| V: | 2.51 in | BE: | 0.38 in |
| T: | 1.5 | AA: | 12.06 |
| AF: | 0.25 | I: | 5.02 in |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

