How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | H: | 0.53 in |
| T: | 1.5 | LL: | 2.95 in |
| BE: | 0.38 in | AB: | 5.57 |
| G: | 2.87 | AF: | 0.25 |
| BD: | 5.88 | D: | 4.19 |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | P: | 3.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AK: | 4.5 | AA: | 12.06 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.35 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

