How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| AB: | 5.57 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| G: | 2.87 | D: | 4.19 |
| T: | 1.5 | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| LQ: | 5.88 in | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

