How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.5 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| AB: | 5.57 | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
| BF: | 0.41 | H: | 0.53 in |
| I: | 5.02 in | AG: | 6.31 |
| D: | 4.19 | G: | 2.87 |
| LL: | 2.95 in | LQ: | 5.88 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 29.2 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.57 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

