How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| P: | 3.51 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AA: | 12.06 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| BE: | 0.38 in | T: | 1.5 |
| BF: | 0.41 | LL: | 2.95 in |
| H: | 0.53 in | D: | 4.19 |
| LQ: | 5.88 in | AG: | 6.31 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 7.84 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

