How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | H: | 0.53 in |
| AF: | 0.25 | AA: | 12.06 |
| AJ: | 5.88 | LL: | 2.95 in |
| BF: | 0.41 | AE2: | 0.57 |
| LQ: | 5.88 in | BE: | 0.38 in |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AG: | 6.31 | AK: | 4.5 |
| V: | 2.51 in | P: | 3.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 32YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

