How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 12.06 | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AB: | 5.57 | D: | 4.19 |
| AG: | 6.31 | LQ1: | 6.31 in |
| AK: | 8.5 | G: | 2.87 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

