How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AE2: | 0.57 |
| BD: | 9 | V: | 2.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 3.51 in | AF: | 0.25 |
| I: | 5.02 in | G: | 2.87 |
| BE1: | 0.5 in | AB: | 5.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | D: | 4.19 |
| T: | 1.5 | H: | 0.53 in |
| LQ1: | 6.31 in | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.5 in | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

