How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
| BE1: | 0.5 in | T: | 1.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | LL: | 2.95 in |
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | LQ1: | 6.31 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.57 | AK: | 8.5 |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Ratio Range: | 30:1 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

