How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.57 |
| BF: | 0.53 | D: | 4.19 |
| T: | 1.5 | LQ1: | 6.31 in |
| V: | 2.51 in | G: | 2.87 |
| AB: | 5.57 | BD: | 9 |
| AJ: | 7.25 | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Input Bore (C Face): | 1.125 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

