How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | G: | 2.87 |
| T: | 1.5 | H: | 0.53 in |
| AJ: | 7.25 | AB: | 5.57 |
| LL: | 2.95 in | BE1: | 0.5 in |
| BD: | 9 | I: | 5.02 in |
| AK: | 8.5 | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.53 |
| P: | 3.51 in | V: | 2.51 in |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

