How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | I: | 5.02 in |
| BE1: | 0.5 in | T: | 1.5 |
| AB: | 5.57 | BD: | 9 |
| AJ: | 7.25 | D: | 4.19 |
| AG: | 6.31 | AE2: | 0.57 |
| BF: | 0.53 | LL: | 2.95 in |
| H: | 0.53 in | AA: | 12.06 |
| G: | 2.87 | P: | 3.51 in |
| LQ1: | 6.31 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

