How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AF: | 0.25 |
| V: | 2.51 in | AE2: | 0.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AB: | 5.57 |
| LQ1: | 6.31 in | BD: | 9 |
| T: | 1.5 | AJ: | 7.25 |
| D: | 4.19 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 5.02 in | G: | 2.87 |
| P: | 3.51 in | AA: | 12.06 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-2 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

