How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.95 in | AE2: | 0.57 |
| BD: | 9 | AB: | 5.57 |
| T: | 1.5 | AF: | 0.25 |
| LQ1: | 6.31 in | P: | 3.51 in |
| BF: | 0.53 | AA: | 12.06 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Model Code: | 32YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

