How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AE2: | 0.57 | LL: | 2.95 in |
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.5 | AB: | 5.57 |
| LQ1: | 6.31 in | I: | 5.02 in |
| V: | 2.51 in | AK: | 8.5 |
| G: | 2.87 | H: | 0.53 in |
| BD: | 9 | AG: | 6.31 |
| BE1: | 0.5 in | D: | 4.19 |
Technical Specifications
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

