How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AJ: | 7.25 |
| T: | 1.5 | AE2: | 0.57 |
| AG: | 6.31 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.95 in | AA: | 12.06 |
| LQ1: | 6.31 in | P: | 3.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.57 | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

