How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| BF: | 0.53 | LQ1: | 6.31 in |
| LL: | 2.95 in | D: | 4.19 |
| AK: | 8.5 | AB: | 5.57 |
| BE1: | 0.5 in | V: | 2.51 in |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | AJ: | 7.25 |
| I: | 5.02 in | BD: | 9 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.57 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

