How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| AA: | 12.06 | AG: | 6.31 |
| BE1: | 0.5 in | D: | 4.19 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.87 | AK: | 8.5 |
| BD: | 9 | T: | 1.5 |
| H: | 0.53 in | P: | 3.51 in |
| LQ1: | 6.31 in | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

