How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | H: | 0.53 in |
| AK: | 8.5 | V: | 2.51 in |
| AG: | 6.31 | P: | 3.51 in |
| AA: | 12.06 | BD: | 9 |
| BF: | 0.53 | LL: | 2.95 in |
| AE2: | 0.57 | LQ1: | 6.75 in |
| AJ: | 7.25 | T: | 1.5 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Gear Type: | Worm |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

