How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | P: | 3.51 in |
| BE1: | 0.5 in | G: | 2.87 |
| V: | 2.51 in | AJ: | 7.25 |
| AA: | 12.06 | D: | 4.19 |
| AG: | 6.31 | I: | 5.02 in |
| AF: | 0.25 | BD: | 9 |
| T: | 1.5 | AE2: | 0.57 |
| LL: | 2.95 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

