How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.53 |
| T: | 1.5 | G: | 2.87 |
| BE1: | 0.5 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | BD: | 9 |
| P: | 3.51 in | AF: | 0.25 |
| AB: | 5.57 | AA: | 12.06 |
| AJ: | 7.25 | V: | 2.51 in |
| LQ1: | 6.75 in | I: | 5.02 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Ratio: | 10:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

