How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| AA: | 12.06 | LL: | 2.95 in |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AK: | 8.5 |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| T: | 1.5 | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
| AJ: | 7.25 | P: | 3.51 in |
| BF: | 0.53 | D: | 4.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

