How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| H: | 0.53 in | AB: | 5.57 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 6.31 | AF: | 0.25 |
| D: | 4.19 | AA: | 12.06 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BF: | 0.53 |
| G: | 2.87 | T: | 1.5 |
| LL: | 2.95 in | P: | 3.51 in |
| I: | 5.02 in | LQ1: | 6.75 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Output RPM: | 17.5 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

