How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 6.75 in |
| AE2: | 0.57 | AB: | 5.57 |
| G: | 2.87 | D: | 4.19 |
| V: | 2.51 in | AG: | 6.31 |
| BF: | 0.53 | LL: | 2.95 in |
| I: | 5.02 in | H: | 0.53 in |
| T: | 1.5 | AF: | 0.25 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 100:1 | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

